Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 93800-90250 | N/A 8 in203.2 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800-90247 | N/A 8 in203.2 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800-90252 | N/A 8 in203.2 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825A-90282 | N/A 8.25 in209.55 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825A-90283 | N/A 8.25 in209.55 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825A-90284 | N/A 8.25 in209.55 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825A-90287 | N/A 8.25 in209.55 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-90237 | N/A 7.875 in200.025 mm | N/A 12.5 in317.5 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 9382-90077 | N/A 2.7525 in69.914 mm | N/A 7 in177.8 mm | N/A 2.9375 in74.613 mm | N/A 4.3124 in109.535 mm | N/A 1.8125 in46.038 mm | N/A 142000 lbf632000 N | N/A 21200 lbf94100 N | N/A 9300 |
N/A
|
| 9378-90055 | N/A 3 in76.2 mm | N/A 7 in177.8 mm | N/A 2.9375 in74.613 mm | N/A 4.5624 in115.885 mm | N/A 2 in50.8 mm | N/A 142000 lbf632000 N | N/A 21200 lbf94100 N | N/A 9300 |
N/A
|
| 941-90077 | N/A 4 in101.6 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 941-90078 | N/A 4 in101.6 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 936-90089 | N/A 4.25 in107.95 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 936-90092 | N/A 4.25 in107.95 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 936-90088 | N/A 4.25 in107.95 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 938-90088 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 938-90089 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 938-90090 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 938-90095 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 938-90091 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 938-90097 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 938-90098 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 94649-902A3 | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94649-90152 | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94649-90157 | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|