Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 94649-90160 | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94649-90166 | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94649-90174 | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675-90162 | N/A 6.75 in171.45 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675-90163 | N/A 6.75 in171.45 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675-90164 | N/A 6.75 in171.45 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675-902A2 | N/A 6.75 in171.45 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94687-90154 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94687-90155 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94687-90152 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-902A6 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90154 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90171 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90153 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90155 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90156 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90165 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90158 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90166 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90172 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90175 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94650-90165 | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94649-90106 | N/A 6.5 in165.1 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94649-90132 | N/A 6.5 in165.1 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94649-902A2 | N/A 6.5 in165.1 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|