Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 29888 / 29820D | N/A 10.75 in273.05 mm | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 0.875 in22.225 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N | N/A 29800 |
N/A
|
| 29880-90026 | N/A 10.5 in266.7 mm | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 0.875 in22.225 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N | N/A 29800 |
N/A
|
| 29875 / 29820DC | N/A 10 in254 mm | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 0.875 in22.225 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N | N/A 29800 |
N/A
|
| 29880 / 29820DC | N/A 10.5 in266.7 mm | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 0.875 in22.225 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N | N/A 29800 |
N/A
|
| 29888 / 29820DC | N/A 10.75 in273.05 mm | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 0.875 in22.225 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N | N/A 29800 |
N/A
|
| EE333137-90039 | N/A 13.75 in349.25 mm | N/A 20.25 in514.35 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 3.3125 in84.138 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N | N/A 333000 |
N/A
|
| EE333140-902A2 | N/A 14 in355.6 mm | N/A 20.25 in514.35 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 3.3125 in84.138 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N | N/A 333000 |
N/A
|
| 33225-90074 | N/A 2.25 in57.15 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33251-90096 | N/A 2.5 in63.5 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33261 / 33462D | N/A 2.625 in66.675 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287A / 33462D | N/A 2.875 in73.025 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90064 | N/A 2.875 in73.025 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33281-902A2 | N/A 2.8125 in71.438 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33275-90088 | N/A 2.75 in69.85 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33269 / 33462D | N/A 2.6875 in68.263 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33262A / 33462D | N/A 2.625 in66.675 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33262-90053 | N/A 2.625 in66.675 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33281 / 33462DC | N/A 2.8125 in71.438 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33251 / 33462DC | N/A 2.5 in63.5 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287A / 33462DC | N/A 2.875 in73.025 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33225 / 33462DC | N/A 2.25 in57.15 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287 / 33462DC | N/A 2.875 in73.025 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33261 / 33462DC | N/A 2.625 in66.675 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33262 / 33462DC | N/A 2.625 in66.675 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33269 / 33462DC | N/A 2.6875 in68.263 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|