Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 95525-905A7 | N/A 5.25 in133.35 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95528-90145 | N/A 5.25 in133.35 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95528-90146 | N/A 5.25 in133.35 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95528-90147 | N/A 5.25 in133.35 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95475-902B4 | N/A 4.75 in120.65 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95475-902A7 | N/A 4.75 in120.65 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95475-90144 | N/A 4.75 in120.65 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 96825-90075 | N/A 8.25 in209.55 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96825-90076 | N/A 8.25 in209.55 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96825-90077 | N/A 8.25 in209.55 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96825-902A1 | N/A 8.25 in209.55 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96825-90079 | N/A 8.25 in209.55 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-90065 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-90067 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-90068 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-90084 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-90085 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-902A2 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96925-90070 | N/A 9.25 in234.95 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96925-90071 | N/A 9.25 in234.95 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96925-90086 | N/A 9.25 in234.95 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96925-90087 | N/A 9.25 in234.95 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96925-902A4 | N/A 9.25 in234.95 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.625 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| EE971354-902A5 | N/A 13.5 in342.9 mm | N/A 21 in533.4 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971354-902A6 | N/A 13.5 in342.9 mm | N/A 21 in533.4 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|