Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE971354-902A7 | N/A 13.5 in342.9 mm | N/A 21 in533.4 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971354-902A9 | N/A 13.5 in342.9 mm | N/A 21 in533.4 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971354-902B1 | N/A 13.5 in342.9 mm | N/A 21 in533.4 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971298-90064 | N/A 12.987 in329.87 mm | N/A 21.5 in546.1 mm | N/A 6 in152.4 mm | N/A 7 in177.8 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| 97450-902A2 | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5625 in115.888 mm | N/A 1.946 in49.428 mm | N/A 147000 lbf655000 N | N/A 21900 lbf97500 N | N/A 97000 |
N/A
|
| 97450-902A3 | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5625 in115.888 mm | N/A 1.946 in49.428 mm | N/A 147000 lbf655000 N | N/A 21900 lbf97500 N | N/A 97000 |
N/A
|
| 97500-902A1 | N/A 5 in127 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5625 in115.888 mm | N/A 1.946 in49.428 mm | N/A 174000 lbf776000 N | N/A 26000 lbf116000 N | N/A 97000 |
N/A
|
| 98335-90066 | N/A 3.3465 in85.001 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98335-90052 | N/A 3.3465 in85.001 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350-902A1 | N/A 3.5 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350-90020 | N/A 3.5 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350-90024 | N/A 3.5 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350-90060 | N/A 3.5 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350-902A7 | N/A 3.5 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98316-90012 | N/A 3.1496 in80 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98316-902A1 | N/A 3.1496 in80 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90079 | N/A 4 in101.6 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-902A5 | N/A 4 in101.6 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90070 | N/A 4 in101.6 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90032 | N/A 4 in101.6 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90033 | N/A 4 in101.6 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90040 | N/A 4 in101.6 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90056 | N/A 4 in101.6 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90057 | N/A 4 in101.6 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90036 | N/A 4 in101.6 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|