Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 99537-90204 | N/A 5.375 in136.525 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99537-902A2 | N/A 5.375 in136.525 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99575-90185 | N/A 5.75 in146.05 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99575-90187 | N/A 5.75 in146.05 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99575-90186 | N/A 5.75 in146.05 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99575-902A3 | N/A 5.75 in146.05 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99575-90202 | N/A 5.75 in146.05 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90180 | N/A 5.5 in139.7 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90179 | N/A 5.5 in139.7 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90175 | N/A 5.5 in139.7 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90206 | N/A 5.5 in139.7 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90181 | N/A 5.5 in139.7 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90182 | N/A 5.5 in139.7 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90183 | N/A 5.5 in139.7 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-902A9 | N/A 5.5 in139.7 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90205 | N/A 5.5 in139.7 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99587-90189 | N/A 5.875 in149.225 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99587-90200 | N/A 5.875 in149.225 mm | N/A 10 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| H239649-90060 | N/A 7.375 in187.325 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239649-90061 | N/A 7.375 in187.325 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239649-90064 | N/A 7.375 in187.325 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239649-90077 | N/A 7.375 in187.325 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239649-90062 | N/A 7.375 in187.325 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239649-90065 | N/A 7.375 in187.325 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239649-90079 | N/A 7.375 in187.325 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|