Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H239649-90085 | N/A 7.375 in187.325 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239649-90078 | N/A 7.375 in187.325 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239649-902A3 | N/A 7.375 in187.325 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90069 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90073 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90059 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90063 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90066 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-902A2 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90068 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90070 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90071 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90076 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-902A1 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H242649-90043 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90048 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90049 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-902A2 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90040 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90042 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-902A9 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90045 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90046 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-902A4 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-902A6 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|