Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HH224349-902A3 | N/A 4.5266 in114.976 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224340-90074 | N/A 4.25 in107.95 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224346-90078 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224346-90079 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224346-90081 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224346-90090 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224346-902A2 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224346-902A1 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224346-902A5 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224332-90067 | N/A 3.875 in98.425 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224335-90079 | N/A 4 in101.6 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224335-902A1 | N/A 4 in101.6 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224335-90076 | N/A 4 in101.6 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224335-90077 | N/A 4 in101.6 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224335-90078 | N/A 4 in101.6 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH234031-90211 | N/A 5.5 in139.7 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234031-90212 | N/A 5.5 in139.7 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234048-90205 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234048-90209 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234048-90210 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234048-902A1 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234048-90207 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234048-902A2 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234049-90042 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 478000 lbf2130000 N | N/A 71100 lbf316000 N | N/A HH234000 |
N/A
|
| HH234049-90037 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 478000 lbf2130000 N | N/A 71100 lbf316000 N | N/A HH234000 |
N/A
|