Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HH249949-902A1 | N/A 9.75 in247.65 mm | N/A 16 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949-902A3 | N/A 9.75 in247.65 mm | N/A 16 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949-902A4 | N/A 9.75 in247.65 mm | N/A 16 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949-902B5 | N/A 9.75 in247.65 mm | N/A 16 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949-902C1 | N/A 9.75 in247.65 mm | N/A 16 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH258248-902A5 | N/A 11.81 in299.974 mm | N/A 19.5 in495.3 mm | N/A 9.75 in247.65 mm | N/A 11.8749 in301.622 mm | N/A 5.5625 in141.288 mm | N/A 1120000 lbf5000000 N | N/A 167000 lbf744000 N | N/A HH258200 |
N/A
|
| HH258248-90027 | N/A 11.81 in299.974 mm | N/A 19.5 in495.3 mm | N/A 9.75 in247.65 mm | N/A 11.8749 in301.622 mm | N/A 5.5625 in141.288 mm | N/A 1120000 lbf5000000 N | N/A 167000 lbf744000 N | N/A HH258200 |
N/A
|
| HH258248-902A4 | N/A 11.81 in299.974 mm | N/A 19.5 in495.3 mm | N/A 9.75 in247.65 mm | N/A 11.8749 in301.622 mm | N/A 5.5625 in141.288 mm | N/A 1120000 lbf5000000 N | N/A 167000 lbf744000 N | N/A HH258200 |
N/A
|
| HH924349-90011 | N/A 4.375 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349-90013 | N/A 4.375 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349-90016 | N/A 4.375 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349-90019 | N/A 4.375 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349-90021 | N/A 4.375 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349-902A1 | N/A 4.375 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH949549-90011 | N/A 9 in228.6 mm | N/A 19.25 in488.95 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549-90013 | N/A 9 in228.6 mm | N/A 19.25 in488.95 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549-90014 | N/A 9 in228.6 mm | N/A 19.25 in488.95 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549-90032 | N/A 9 in228.6 mm | N/A 19.25 in488.95 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549-90034 | N/A 9 in228.6 mm | N/A 19.25 in488.95 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549-902A1 | N/A 9 in228.6 mm | N/A 19.25 in488.95 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH953749-90030 | N/A 10 in254 mm | N/A 21 in533.4 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| HH953749-90029 | N/A 10 in254 mm | N/A 21 in533.4 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| HH953749-90033 | N/A 10 in254 mm | N/A 21 in533.4 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| HH953749-90039 | N/A 10 in254 mm | N/A 21 in533.4 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| HH953749-902A2 | N/A 10 in254 mm | N/A 21 in533.4 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|