Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM237545-902A9 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237545-90159 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237545-902B7 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237545-902D7 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237545-903D6 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237545-902E5 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237545-903B2 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237545-902E3 | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237542-902A8 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237542-90143 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237542-902A1 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237542-902A4 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237542-902A5 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237542-902A2 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237542-902A6 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237542-902A7 | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM252349-90119 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252349-90126 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252349-90127 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252349-90140 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252349-902B9 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252344-90135 | N/A 10 in254 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252344-902A1 | N/A 10 in254 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252348-902A7 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252348-902A9 | N/A 10.25 in260.35 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|