Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 166 167 168 169 170 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HM262748-902B1 N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
HM262748-902B2 N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
HM262748-902A2 N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
HM262748-902A5 N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
HM262748-902B4 N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
HM265049-90068 N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
HM265049-90071 N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
HM265049-90084 N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
HM265049-902A1 N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
HM265049-902D6 N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
HM265049-902D2 N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
HM265049-902C9 N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
HM265049-902D3 N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
HM265049-902D1 N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
HM266448-902A1 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902A2 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902A4 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902A5 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902A8 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902A9 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902B1 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902B3 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902C1 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266447-90137 N/A 15 in381 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266447-90138 N/A 15 in381 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
Unit of Measure
« 166 167 168 169 170 »