Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM743345-90055 | N/A 8.25 in209.55 mm | N/A 13.125 in333.375 mm | N/A 4.5 in114.3 mm | N/A 5.8749 in149.222 mm | N/A 2.75 in69.85 mm | N/A 359000 lbf1600000 N | N/A 53400 lbf238000 N | N/A HM743300 |
N/A
|
| HM743345-90052 | N/A 8.25 in209.55 mm | N/A 13.125 in333.375 mm | N/A 4.5 in114.3 mm | N/A 5.8749 in149.222 mm | N/A 2.75 in69.85 mm | N/A 359000 lbf1600000 N | N/A 53400 lbf238000 N | N/A HM743300 |
N/A
|
| HM743345-90057 | N/A 8.25 in209.55 mm | N/A 13.125 in333.375 mm | N/A 4.5 in114.3 mm | N/A 5.8749 in149.222 mm | N/A 2.75 in69.85 mm | N/A 359000 lbf1600000 N | N/A 53400 lbf238000 N | N/A HM743300 |
N/A
|
| HM743345-902A2 | N/A 8.25 in209.55 mm | N/A 13.125 in333.375 mm | N/A 4.5 in114.3 mm | N/A 5.8749 in149.222 mm | N/A 2.75 in69.85 mm | N/A 359000 lbf1600000 N | N/A 53400 lbf238000 N | N/A HM743300 |
N/A
|
| HM743345-902A4 | N/A 8.25 in209.55 mm | N/A 13.125 in333.375 mm | N/A 4.5 in114.3 mm | N/A 5.8749 in149.222 mm | N/A 2.75 in69.85 mm | N/A 359000 lbf1600000 N | N/A 53400 lbf238000 N | N/A HM743300 |
N/A
|
| HM743337-90055 | N/A 7.875 in200.025 mm | N/A 13.125 in333.375 mm | N/A 4.5 in114.3 mm | N/A 5.8749 in149.222 mm | N/A 2.75 in69.85 mm | N/A 359000 lbf1600000 N | N/A 53400 lbf238000 N | N/A HM743300 |
N/A
|
| HM746646-90038 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.75 in69.85 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM746646-90030 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.75 in69.85 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM746646-90031 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.75 in69.85 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM746646-90032 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.75 in69.85 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM746646-90033 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.75 in69.85 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM746646-90040 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.75 in69.85 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM746646-90037 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.75 in69.85 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM821547-90013 | N/A 3.9362 in99.979 mm | N/A 7.75 in196.85 mm | N/A 2.93 in74.422 mm | N/A 4.0699 in103.375 mm | N/A 1.8125 in46.038 mm | N/A 148000 lbf656000 N | N/A 22000 lbf97700 N | N/A HM821500 |
N/A
|
| HM821547-90014 | N/A 3.9362 in99.979 mm | N/A 7.75 in196.85 mm | N/A 2.93 in74.422 mm | N/A 4.0699 in103.375 mm | N/A 1.8125 in46.038 mm | N/A 148000 lbf656000 N | N/A 22000 lbf97700 N | N/A HM821500 |
N/A
|
| HM921343-90011 | N/A 3.54 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 1.4375 in36.513 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A HM921300 |
N/A
|
| HM921343-90012 | N/A 3.54 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 1.4375 in36.513 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A HM921300 |
N/A
|
| HM926740-90011 | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740-90044 | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740-90062 | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740-90063 | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740-90065 | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740-90071 | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740-902A9 | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740-902B2 | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|