Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 3483 / 3423D | N/A 1.3125 in33.338 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3480 / 3423D | N/A 1.378 in35.001 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3490-90030 | N/A 1.5 in38.1 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3476-90034 | N/A 1.25 in31.75 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3479 / 3423D | N/A 1.4375 in36.513 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3478 / 3423D | N/A 1.375 in34.925 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3474 / 3423D | N/A 1.1875 in30.163 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3477 / 3423D | N/A 1.3125 in33.338 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3483 / 3424YD | N/A 1.3125 in33.338 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3477 / 3424YD | N/A 1.3125 in33.338 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3476 / 3424YD | N/A 1.25 in31.75 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3480 / 3424YD | N/A 1.378 in35.001 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3482 / 3424YD | N/A 1.375 in34.925 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3479 / 3424YD | N/A 1.4375 in36.513 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3478 / 3424YD | N/A 1.375 in34.925 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3490 / 3424YD | N/A 1.5 in38.1 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3474 / 3424YD | N/A 1.1875 in30.163 mm | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 34294-90068 | N/A 2.9518 in74.976 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|
| 34304 / 34478D | N/A 3.0455 in77.356 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|
| 34300A / 34478D | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|
| 34306-90076 | N/A 3.0625 in77.788 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 47400 lbf211000 N | N/A 7060 lbf31400 N | N/A 34000 |
N/A
|
| 34301 / 34478D | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|
| 34300-90058 | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|
| 34275-90065 | N/A 2.7559 in70 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|
| 34307 / 34478D | N/A 3.0625 in77.788 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|