Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 166 167 168 169 170 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HM926740-902B6 N/A 4.5 in114.3 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926747-902A8 N/A 5 in127 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926747-902B1 N/A 5 in127 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926747-902B3 N/A 5 in127 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926747-902B4 N/A 5 in127 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926747-902B5 N/A 5 in127 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926747-90020 N/A 5 in127 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926747-90021 N/A 5 in127 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926747-90028 N/A 5 in127 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926749-90080 N/A 5.0312 in127.792 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926749-902A7 N/A 5.0312 in127.792 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926749-90024 N/A 5.0312 in127.792 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926749-90069 N/A 5.0312 in127.792 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926745-902A2 N/A 4.933 in125.298 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
L116149-90037 N/A 3.25 in82.55 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A L116100 N/A
L116149-90029 N/A 3.25 in82.55 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A L116100 N/A
L116149-90033 N/A 3.25 in82.55 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A L116100 N/A
L163149-90056 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-902A7 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-90050 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-90051 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-90059 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-90065 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-90052 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-90054 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
Unit of Measure
« 166 167 168 169 170 »