Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L163149-90055 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-90057 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-90058 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-90066 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-902A3 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-902A4 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-902A9 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-902A5 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L217849-90039 | N/A 3.5 in88.9 mm | N/A 4.875 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-90043 | N/A 3.5 in88.9 mm | N/A 4.875 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-90052 | N/A 3.5 in88.9 mm | N/A 4.875 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-90061 | N/A 3.5 in88.9 mm | N/A 4.875 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-90065 | N/A 3.5 in88.9 mm | N/A 4.875 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-90077 | N/A 3.5 in88.9 mm | N/A 4.875 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-903A2 | N/A 3.5 in88.9 mm | N/A 4.875 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L281148-904A6 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904A8 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904A9 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B2 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B3 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B4 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B5 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B6 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B8 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B9 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|