Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L281148-904C1 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L305649-90037 | N/A 2 in50.8 mm | N/A 3.1875 in80.963 mm | N/A 1.375 in34.925 mm | N/A 1.6875 in42.863 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| L305649-90039 | N/A 2 in50.8 mm | N/A 3.1875 in80.963 mm | N/A 1.375 in34.925 mm | N/A 1.6875 in42.863 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| L327249-90020 | N/A 5.25 in133.35 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|
| L327249-90026 | N/A 5.25 in133.35 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|
| L327249-90030 | N/A 5.25 in133.35 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|
| L327249-90043 | N/A 5.25 in133.35 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|
| L357049-90059 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90061 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90045 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90047 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90048 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90049 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90050 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90052 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90055 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90056 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90057 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90058 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902B8 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902A5 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902A6 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902A7 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902B5 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-903B6 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|