Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM119348-902B4 | N/A 3.75 in95.25 mm | N/A 5.375 in136.525 mm | N/A 2.25 in57.15 mm | N/A 2.6873 in68.257 mm | N/A 1.1875 in30.163 mm | N/A 54600 lbf243000 N | N/A 8140 lbf36200 N | N/A LM119300 |
N/A
|
| LM241149-90012 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-90015 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-90016 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-90018 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-90023 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-902A2 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-902A7 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM249748-902B2 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 1.6875 in42.863 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| LM249748-902B3 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 1.6875 in42.863 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| LM249748-902D6 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 1.6875 in42.863 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| LM249748-902A8 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 1.6875 in42.863 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| LM249748-902B1 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 1.6875 in42.863 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| LM249748-903B9 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 1.6875 in42.863 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| LM249748-902B9 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 1.6875 in42.863 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| LM249748-902D7 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 1.6875 in42.863 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| LM249748-902E6 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 1.6875 in42.863 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| LM272249-90022 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902D5 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902D8 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM330448-905A3 | N/A 6 in152.4 mm | N/A 8 in203.2 mm | N/A 3.125 in79.375 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 111000 lbf493000 N | N/A 16500 lbf73400 N | N/A LM330400 |
N/A
|
| LM330448-902B1 | N/A 6 in152.4 mm | N/A 8 in203.2 mm | N/A 3.125 in79.375 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 111000 lbf493000 N | N/A 16500 lbf73400 N | N/A LM330400 |
N/A
|
| LM377449-902D6 | N/A 22 in558.8 mm | N/A 29 in736.6 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| LM377449-902A1 | N/A 22 in558.8 mm | N/A 29 in736.6 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| LM377449-902A2 | N/A 22 in558.8 mm | N/A 29 in736.6 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|