Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM654649-90086 | N/A 11.25 in285.75 mm | N/A 14.996 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 2.5625 in65.088 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N | N/A LM654600 |
N/A
|
| LM654649-902A7 | N/A 11.25 in285.75 mm | N/A 14.996 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 2.5625 in65.088 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N | N/A LM654600 |
N/A
|
| LM654649-90074 | N/A 11.25 in285.75 mm | N/A 14.996 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 2.5625 in65.088 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N | N/A LM654600 |
N/A
|
| LM654649-90081 | N/A 11.25 in285.75 mm | N/A 14.996 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 2.5625 in65.088 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N | N/A LM654600 |
N/A
|
| LM654649-90082 | N/A 11.25 in285.75 mm | N/A 14.996 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 2.5625 in65.088 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N | N/A LM654600 |
N/A
|
| LM654649-90084 | N/A 11.25 in285.75 mm | N/A 14.996 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 2.5625 in65.088 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N | N/A LM654600 |
N/A
|
| LM654649-90085 | N/A 11.25 in285.75 mm | N/A 14.996 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 2.5625 in65.088 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N | N/A LM654600 |
N/A
|
| LM654649-902A3 | N/A 11.25 in285.75 mm | N/A 14.996 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 2.5625 in65.088 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N | N/A LM654600 |
N/A
|
| LM665949-902A2 | N/A 15.1875 in385.763 mm | N/A 20.25 in514.35 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902A4 | N/A 15.1875 in385.763 mm | N/A 20.25 in514.35 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902A5 | N/A 15.1875 in385.763 mm | N/A 20.25 in514.35 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902A7 | N/A 15.1875 in385.763 mm | N/A 20.25 in514.35 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902B3 | N/A 15.1875 in385.763 mm | N/A 20.25 in514.35 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902B5 | N/A 15.1875 in385.763 mm | N/A 20.25 in514.35 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902C3 | N/A 15.1875 in385.763 mm | N/A 20.25 in514.35 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902C5 | N/A 15.1875 in385.763 mm | N/A 20.25 in514.35 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM739749-902A1 | N/A 7.75 in196.85 mm | N/A 10.125 in257.175 mm | N/A 2.625 in66.675 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 125000 lbf554000 N | N/A 18600 lbf82500 N | N/A LM739700 |
N/A
|
| LM739749-902A6 | N/A 7.75 in196.85 mm | N/A 10.125 in257.175 mm | N/A 2.625 in66.675 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 125000 lbf554000 N | N/A 18600 lbf82500 N | N/A LM739700 |
N/A
|
| LM739749-902A8 | N/A 7.75 in196.85 mm | N/A 10.125 in257.175 mm | N/A 2.625 in66.675 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 125000 lbf554000 N | N/A 18600 lbf82500 N | N/A LM739700 |
N/A
|
| LM739749-902B6 | N/A 7.75 in196.85 mm | N/A 10.125 in257.175 mm | N/A 2.625 in66.675 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 125000 lbf554000 N | N/A 18600 lbf82500 N | N/A LM739700 |
N/A
|
| LM742749-902A1 | N/A 8.5 in215.9 mm | N/A 11.25 in285.75 mm | N/A 3 in76.2 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 168000 lbf748000 N | N/A 25000 lbf111000 N | N/A LM742700 |
N/A
|
| LM742749-902A2 | N/A 8.5 in215.9 mm | N/A 11.25 in285.75 mm | N/A 3 in76.2 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 168000 lbf748000 N | N/A 25000 lbf111000 N | N/A LM742700 |
N/A
|
| LM742749-902A3 | N/A 8.5 in215.9 mm | N/A 11.25 in285.75 mm | N/A 3 in76.2 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 168000 lbf748000 N | N/A 25000 lbf111000 N | N/A LM742700 |
N/A
|
| LM742749-902A4 | N/A 8.5 in215.9 mm | N/A 11.25 in285.75 mm | N/A 3 in76.2 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 168000 lbf748000 N | N/A 25000 lbf111000 N | N/A LM742700 |
N/A
|
| LM742749-902A5 | N/A 8.5 in215.9 mm | N/A 11.25 in285.75 mm | N/A 3 in76.2 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 168000 lbf748000 N | N/A 25000 lbf111000 N | N/A LM742700 |
N/A
|