Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM742749-903A7 | N/A 8.5 in215.9 mm | N/A 11.25 in285.75 mm | N/A 3 in76.2 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 168000 lbf748000 N | N/A 25000 lbf111000 N | N/A LM742700 |
N/A
|
| LM742749-902C3 | N/A 8.5 in215.9 mm | N/A 11.25 in285.75 mm | N/A 3 in76.2 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 168000 lbf748000 N | N/A 25000 lbf111000 N | N/A LM742700 |
N/A
|
| LM742745-902A4 | N/A 8.375 in212.725 mm | N/A 11.25 in285.75 mm | N/A 3 in76.2 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 168000 lbf748000 N | N/A 25000 lbf111000 N | N/A LM742700 |
N/A
|
| LM742745-902A8 | N/A 8.375 in212.725 mm | N/A 11.25 in285.75 mm | N/A 3 in76.2 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 168000 lbf748000 N | N/A 25000 lbf111000 N | N/A LM742700 |
N/A
|
| LM769349X-902B3 | N/A 17 in431.8 mm | N/A 22.5 in571.5 mm | N/A 5.75 in146.05 mm | N/A 7.5625 in192.088 mm | N/A 3.5313 in89.695 mm | N/A 747000 lbf3320000 N | N/A 111000 lbf495000 N | N/A LM769300 |
N/A
|
| LM772748-902A1 | N/A 19.25 in488.95 mm | N/A 24.995 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM772748-902A2 | N/A 19.25 in488.95 mm | N/A 24.995 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM772748-902A3 | N/A 19.25 in488.95 mm | N/A 24.995 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM772748-902A4 | N/A 19.25 in488.95 mm | N/A 24.995 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM772748-902A6 | N/A 19.25 in488.95 mm | N/A 24.995 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM772748-902B3 | N/A 19.25 in488.95 mm | N/A 24.995 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM869448-90064 | N/A 17 in431.8 mm | N/A 22.5 in571.5 mm | N/A 4.375 in111.125 mm | N/A 6.1249 in155.572 mm | N/A 2.9375 in74.613 mm | N/A 481000 lbf2140000 N | N/A 71700 lbf319000 N | N/A LM869400 |
N/A
|
| LM869448-902A2 | N/A 17 in431.8 mm | N/A 22.5 in571.5 mm | N/A 4.375 in111.125 mm | N/A 6.1249 in155.572 mm | N/A 2.9375 in74.613 mm | N/A 481000 lbf2140000 N | N/A 71700 lbf319000 N | N/A LM869400 |
N/A
|
| LM869448-90072 | N/A 17 in431.8 mm | N/A 22.5 in571.5 mm | N/A 4.375 in111.125 mm | N/A 6.1249 in155.572 mm | N/A 2.9375 in74.613 mm | N/A 481000 lbf2140000 N | N/A 71700 lbf319000 N | N/A LM869400 |
N/A
|
| LM869448-90065 | N/A 17 in431.8 mm | N/A 22.5 in571.5 mm | N/A 4.375 in111.125 mm | N/A 6.1249 in155.572 mm | N/A 2.9375 in74.613 mm | N/A 481000 lbf2140000 N | N/A 71700 lbf319000 N | N/A LM869400 |
N/A
|
| LM869448-90066 | N/A 17 in431.8 mm | N/A 22.5 in571.5 mm | N/A 4.375 in111.125 mm | N/A 6.1249 in155.572 mm | N/A 2.9375 in74.613 mm | N/A 481000 lbf2140000 N | N/A 71700 lbf319000 N | N/A LM869400 |
N/A
|
| LM869448-90069 | N/A 17 in431.8 mm | N/A 22.5 in571.5 mm | N/A 4.375 in111.125 mm | N/A 6.1249 in155.572 mm | N/A 2.9375 in74.613 mm | N/A 481000 lbf2140000 N | N/A 71700 lbf319000 N | N/A LM869400 |
N/A
|
| LM869448-90070 | N/A 17 in431.8 mm | N/A 22.5 in571.5 mm | N/A 4.375 in111.125 mm | N/A 6.1249 in155.572 mm | N/A 2.9375 in74.613 mm | N/A 481000 lbf2140000 N | N/A 71700 lbf319000 N | N/A LM869400 |
N/A
|
| LM869448-90067 | N/A 17 in431.8 mm | N/A 22.5 in571.5 mm | N/A 4.375 in111.125 mm | N/A 6.1249 in155.572 mm | N/A 2.9375 in74.613 mm | N/A 481000 lbf2140000 N | N/A 71700 lbf319000 N | N/A LM869400 |
N/A
|
| LM869448-90068 | N/A 17 in431.8 mm | N/A 22.5 in571.5 mm | N/A 4.375 in111.125 mm | N/A 6.1249 in155.572 mm | N/A 2.9375 in74.613 mm | N/A 481000 lbf2140000 N | N/A 71700 lbf319000 N | N/A LM869400 |
N/A
|
| LM869448-90071 | N/A 17 in431.8 mm | N/A 22.5 in571.5 mm | N/A 4.375 in111.125 mm | N/A 6.1249 in155.572 mm | N/A 2.9375 in74.613 mm | N/A 481000 lbf2140000 N | N/A 71700 lbf319000 N | N/A LM869400 |
N/A
|
| LM961548-90039 | N/A 13.5 in342.9 mm | N/A 17.996 in457.098 mm | N/A 4 in101.6 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 322000 lbf1430000 N | N/A 48000 lbf213000 N | N/A LM961500 |
N/A
|
| LM961548-902A4 | N/A 13.5 in342.9 mm | N/A 17.996 in457.098 mm | N/A 4 in101.6 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 322000 lbf1430000 N | N/A 48000 lbf213000 N | N/A LM961500 |
N/A
|
| LM961548-90041 | N/A 13.5 in342.9 mm | N/A 17.996 in457.098 mm | N/A 4 in101.6 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 322000 lbf1430000 N | N/A 48000 lbf213000 N | N/A LM961500 |
N/A
|
| M224748-90015 | N/A 4.7234 in119.974 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|