Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 176 177 178 179 180 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

M235145-902A3 N/A 6.5 in165.1 mm N/A 10 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902A6 N/A 6.5 in165.1 mm N/A 10 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902A4 N/A 6.5 in165.1 mm N/A 10 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902B1 N/A 6.5 in165.1 mm N/A 10 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902B2 N/A 6.5 in165.1 mm N/A 10 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902B4 N/A 6.5 in165.1 mm N/A 10 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902B5 N/A 6.5 in165.1 mm N/A 10 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M238849-902A4 N/A 7.375 in187.325 mm N/A 10.625 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 2.1875 in55.563 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A M238800 N/A
M238849-902A1 N/A 7.375 in187.325 mm N/A 10.625 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 2.1875 in55.563 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A M238800 N/A
M238849-902A8 N/A 7.375 in187.325 mm N/A 10.625 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 2.1875 in55.563 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A M238800 N/A
M238849-902B5 N/A 7.375 in187.325 mm N/A 10.625 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 2.1875 in55.563 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A M238800 N/A
M238849-902C7 N/A 7.375 in187.325 mm N/A 10.625 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 2.1875 in55.563 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A M238800 N/A
M238849-902B4 N/A 7.375 in187.325 mm N/A 10.625 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 2.1875 in55.563 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A M238800 N/A
M238849-903B2 N/A 7.375 in187.325 mm N/A 10.625 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 2.1875 in55.563 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A M238800 N/A
M238849-903D9 N/A 7.375 in187.325 mm N/A 10.625 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 2.1875 in55.563 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A M238800 N/A
M241549-902A4 N/A 8.0625 in204.788 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241549-90027 N/A 8.0625 in204.788 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241549-902A2 N/A 8.0625 in204.788 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241549-902A5 N/A 8.0625 in204.788 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241549-902A7 N/A 8.0625 in204.788 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-90054 N/A 8 in203.2 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-90056 N/A 8 in203.2 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-90057 N/A 8 in203.2 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-90058 N/A 8 in203.2 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-90059 N/A 8 in203.2 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
Unit of Measure
« 176 177 178 179 180 »