Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 186 187 188 189 190 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

M667944-90058 N/A 16 in406.4 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
M667944-90077 N/A 16 in406.4 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
M667944-902A3 N/A 16 in406.4 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
M667948-90046 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A M667900 N/A
M667948-90067 N/A 16.125 in409.575 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A M667900 N/A
M667935-90060 N/A 15.246 in387.248 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
M667935-90061 N/A 15.246 in387.248 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
M667935-90085 N/A 15.246 in387.248 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
M919048-90025 N/A 3.5425 in89.98 mm N/A 6.374 in161.9 mm N/A 1.75 in44.45 mm N/A 2.75 in69.85 mm N/A 1.1875 in30.163 mm N/A 79500 lbf354000 N N/A 11800 lbf52600 N N/A M919000 N/A
469-90129 N/A 2.25 in57.15 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
469-902A1 N/A 2.25 in57.15 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.1542 in29.317 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A 455 N/A
475-90281 N/A 2.1654 in55.001 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
476-90169 N/A 2.3622 in60.000 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
477-90033 N/A 2.5 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
477-90123 N/A 2.5 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
477-90193 N/A 2.5 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
477-902A1 N/A 2.5 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
477-90031 N/A 2.5 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
477-90032 N/A 2.5 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
477-90144 N/A 2.5 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
477-90268 N/A 2.5 in63.5 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
478-90043 N/A 2.5591 in65.001 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
478-90042 N/A 2.5591 in65.001 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
482-90294 N/A 2.75 in69.85 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
482-90081 N/A 2.75 in69.85 mm N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A 2.5626 in65.09 mm N/A 1.142 in29.007 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A 475 N/A
Unit of Measure
« 186 187 188 189 190 »