Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 639-90050 | N/A 2.5 in63.5 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 639-90046 | N/A 2.5 in63.5 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 639-90018 | N/A 2.5 in63.5 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 643-90026 | N/A 2.75 in69.85 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 643-90027 | N/A 2.75 in69.85 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 643-90086 | N/A 2.75 in69.85 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 643-902A1 | N/A 2.75 in69.85 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 643-902A4 | N/A 2.75 in69.85 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 644-90035 | N/A 2.8125 in71.438 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 644-90063 | N/A 2.8125 in71.438 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 644-90067 | N/A 2.8125 in71.438 mm | N/A 5.375 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 93708-90202 | N/A 7.0856 in179.974 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708-90207 | N/A 7.0856 in179.974 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708-90210 | N/A 7.0856 in179.974 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708-90211 | N/A 7.0856 in179.974 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708-90213 | N/A 7.0856 in179.974 mm | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| EE224115-90019 | N/A 11.5 in292.1 mm | N/A 20.5 in520.7 mm | N/A 6.5 in165.1 mm | N/A 9 in228.6 mm | N/A 4.25 in107.95 mm | N/A 765000 lbf3400000 N | N/A 114000 lbf506000 N | N/A 224000 |
N/A
|
| EE224115-90023 | N/A 11.5 in292.1 mm | N/A 20.5 in520.7 mm | N/A 6.5 in165.1 mm | N/A 9 in228.6 mm | N/A 4.25 in107.95 mm | N/A 765000 lbf3400000 N | N/A 114000 lbf506000 N | N/A 224000 |
N/A
|
| EE241693-90033 | N/A 16.9375 in430.213 mm | N/A 23.75 in603.25 mm | N/A 3.875 in98.425 mm | N/A 6.035 in153.289 mm | N/A 2.875 in73.025 mm | N/A 441000 lbf1960000 N | N/A 65700 lbf292000 N | N/A 240000 |
N/A
|
| EE243192-902B9 | N/A 19.253 in489.026 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243192-902A7 | N/A 19.253 in489.026 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243192-902C1 | N/A 19.253 in489.026 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243192-902C2 | N/A 19.253 in489.026 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE295102-904A6 | N/A 10.25 in260.35 mm | N/A 19.25 in488.95 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 4.75 in120.65 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N | N/A 295000 |
N/A
|
| EE295110-902A1 | N/A 11 in279.4 mm | N/A 19.25 in488.95 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 4.75 in120.65 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N | N/A 295000 |
N/A
|