Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM272249-902C4 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902C5 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902C6 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902C8 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902D7 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902F5 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902F9 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902G3 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM281049-904A9 | N/A 25.4375 in646.113 mm | N/A 33.75 in857.25 mm | N/A 9.5 in241.3 mm | N/A 12 in304.8 mm | N/A 5.5625 in141.288 mm | N/A 1840000 lbf8180000 N | N/A 274000 lbf1220000 N | N/A LM281000 |
N/A
|
| LM281049-904C3 | N/A 25.4375 in646.113 mm | N/A 33.75 in857.25 mm | N/A 9.5 in241.3 mm | N/A 12 in304.8 mm | N/A 5.5625 in141.288 mm | N/A 1840000 lbf8180000 N | N/A 274000 lbf1220000 N | N/A LM281000 |
N/A
|
| LM281049-904C6 | N/A 25.4375 in646.113 mm | N/A 33.75 in857.25 mm | N/A 9.5 in241.3 mm | N/A 12 in304.8 mm | N/A 5.5625 in141.288 mm | N/A 1840000 lbf8180000 N | N/A 274000 lbf1220000 N | N/A LM281000 |
N/A
|
| LM281849-904A2 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 292000 lbf1300000 N | N/A LM281800 |
N/A
|
| LM281849-904B1 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 292000 lbf1300000 N | N/A LM281800 |
N/A
|
| LM281849-904B2 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 292000 lbf1300000 N | N/A LM281800 |
N/A
|
| LM281849-904A3 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 292000 lbf1300000 N | N/A LM281800 |
N/A
|
| LM281849-904A4 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 292000 lbf1300000 N | N/A LM281800 |
N/A
|
| LM446349-902A5 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.875 in98.425 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| LM446349-902A8 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.875 in98.425 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| LM446349-902A4 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.875 in98.425 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| M272749-902F9 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902E6 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902E7 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902E8 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902E9 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902F1 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|