Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M272749-902F3 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902B3 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902B7 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902B8 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902B9 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902C2 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902C6 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902E5 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902G2 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902F2 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902F4 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902D3 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902G3 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M274149-90031 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 206000 lbf916000 N | N/A M274100 |
N/A
|
| M274149-90034 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 206000 lbf916000 N | N/A M274100 |
N/A
|
| M274149-902A2 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 206000 lbf916000 N | N/A M274100 |
N/A
|
| M274149-902B1 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 206000 lbf916000 N | N/A M274100 |
N/A
|
| M274149-902B4 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 206000 lbf916000 N | N/A M274100 |
N/A
|
| M276449-902B4 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M276449-902B5 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M276449-902C2 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M276449-902C6 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M276449-902D1 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M278749-902B2 | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.125 in333.375 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 264000 lbf1180000 N | N/A M278700 |
N/A
|
| M278749-902C1 | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.125 in333.375 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 264000 lbf1180000 N | N/A M278700 |
N/A
|