Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 07096 / 07196D | N/A 0.9905 in25.159 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 07087X / 07196D | N/A 0.875 in22.225 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 07079 / 07196D | N/A 0.7874 in20 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 07093 / 07196D | N/A 0.9375 in23.813 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 07087 / 07196DC | N/A 0.875 in22.225 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 07087X / 07196DC | N/A 0.875 in22.225 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 07093 / 07196DC | N/A 0.9375 in23.813 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 07096 / 07196DC | N/A 0.9905 in25.159 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 07097 / 07196DC | N/A 0.9843 in25.001 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 07079 / 07196DC | N/A 0.7874 in20 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 07098 / 07196DC | N/A 0.9835 in24.981 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 07100 / 07196DC | N/A 1 in25.4 mm | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm | N/A 1.3126 in33.34 mm | N/A 0.5614 in14.260 mm | N/A 11400 lbf50700 N | N/A 1700 lbf7550 N | N/A 7000 |
N/A
|
| 08118 / 08231D | N/A 1.1875 in30.163 mm | N/A 2.3125 in58.738 mm | N/A 0.9688 in24.608 mm | N/A 1.2811 in32.540 mm | N/A 0.5937 in15.080 mm | N/A 12400 lbf55200 N | N/A 1850 lbf8220 N | N/A 8000 |
N/A
|
| 08125 / 08231D | N/A 1.25 in31.75 mm | N/A 2.3125 in58.738 mm | N/A 0.9688 in24.608 mm | N/A 1.2811 in32.540 mm | N/A 0.5937 in15.080 mm | N/A 12400 lbf55200 N | N/A 1850 lbf8220 N | N/A 8000 |
N/A
|
| EE101103-90038 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 3.375 in85.725 mm | N/A 4.7499 in120.647 mm | N/A 1.9768 in50.211 mm | N/A 270000 lbf1200000 N | N/A 40200 lbf179000 N | N/A 100000 |
N/A
|
| EE107057-90069 | N/A 5.75 in146.05 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060-99403 | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060V / 107105CD | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 364000 lbf1620000 N | N/A 54200 lbf241000 N | N/A 107000 |
N/A
|
| EE107057V / 107105CD | N/A 5.75 in146.05 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 364000 lbf1620000 N | N/A 54200 lbf241000 N | N/A 107000 |
N/A
|
| EE107055 / 107105CD | N/A 5.5 in139.7 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE109120-90028 | N/A 12 in304.8 mm | N/A 16.25 in412.75 mm | N/A 3.625 in92.075 mm | N/A 4.875 in123.825 mm | N/A 2.125 in53.975 mm | N/A 242000 lbf1080000 N | N/A 36000 lbf160000 N | N/A 109000 |
N/A
|
| EE113089-90010 | N/A 8.992 in228.397 mm | N/A 17 in431.8 mm | N/A 4.375 in111.125 mm | N/A 7.7499 in196.847 mm | N/A 3.375 in85.725 mm | N/A 499000 lbf2220000 N | N/A 74300 lbf330000 N | N/A 113000 |
N/A
|
| EE113091-90028 | N/A 8.9945 in228.46 mm | N/A 17 in431.8 mm | N/A 4.375 in111.125 mm | N/A 7.7499 in196.847 mm | N/A 3.375 in85.725 mm | N/A 499000 lbf2220000 N | N/A 74300 lbf330000 N | N/A 113000 |
N/A
|
| EE114080-902A1 | N/A 8 in203.2 mm | N/A 16 in406.4 mm | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 477000 lbf2120000 N | N/A 71000 lbf316000 N | N/A 114000 |
N/A
|
| EE114081 / 114161D | N/A 8.0015 in203.238 mm | N/A 16 in406.4 mm | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 477000 lbf2120000 N | N/A 71000 lbf316000 N | N/A 114000 |
N/A
|