Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

386AX / 384DC N/A 1.875 in47.625 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A 385 N/A
389 / 384DC N/A 2.188 in55.575 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
385AS / 384ED N/A 2 in50.8 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A 385 N/A
385-90023 N/A 2.1654 in55.001 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
388A / 384ED N/A 2.265 in57.531 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
386A-90335 N/A 1.875 in47.625 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
387S-99402 N/A 2.25 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
385A-99405 N/A 2 in50.8 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
389AS / 384ED N/A 2.125 in53.975 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
387AS-90073 N/A 2.25 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
389A-90336 N/A 2.125 in53.975 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
385AX / 384ED N/A 2 in50.8 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
387-90110 N/A 2.25 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
387W / 384ED N/A 2.25 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
385X / 384ED N/A 2.1654 in55.001 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
386 / 384ED N/A 2.1840 in55.474 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A 385 N/A
389-90115 N/A 2.188 in55.575 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
386AX / 384ED N/A 1.875 in47.625 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A 385 N/A
387A-90070 N/A 2.25 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
387A / 384EDC N/A 2.25 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
385 / 384EDC N/A 2.1654 in55.001 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
385A / 384EDC N/A 2 in50.8 mm N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
387W / 384XD N/A 2.25 in57.15 mm N/A 3.9370 in100.000 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
387 / 384XD N/A 2.25 in57.15 mm N/A 3.9370 in100.000 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
385 / 384XD N/A 2.1654 in55.001 mm N/A 3.9370 in100.000 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
Unit of Measure
« 21 22 23 24 25 »