Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 435-90093 | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 447-99404 | N/A 1.625 in41.275 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 441 / 432D | N/A 1.378 in35.001 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 438W / 432D | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 449 / 432D | N/A 1.375 in34.925 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 444-99404 | N/A 1.5 in38.1 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 442-S / 432D | N/A 1.5748 in40 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 440 / 432D | N/A 1.5 in38.1 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 439 / 432D | N/A 1.625 in41.275 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 438-99405 | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 437 / 432D | N/A 1.8020 in45.771 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 436-99403 | N/A 1.8125 in46.038 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 443 / 432D | N/A 1.25 in31.75 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 435 / 432DC | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 438 / 432DC | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 441 / 432DC | N/A 1.378 in35.001 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 440 / 432DC | N/A 1.5 in38.1 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 449 / 432DC | N/A 1.375 in34.925 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 439 / 432DC | N/A 1.625 in41.275 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 444 / 432DC | N/A 1.5 in38.1 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 436 / 432DC | N/A 1.8125 in46.038 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 437 / 432DC | N/A 1.8020 in45.771 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 443 / 432DC | N/A 1.25 in31.75 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 438W / 432DC | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 447 / 432DC | N/A 1.625 in41.275 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|