Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 43138X / 43319D | N/A 1.378 in35.001 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 0.9166 in23.282 mm | N/A 30400 lbf135000 N | N/A 4520 lbf20100 N | N/A 43000 |
N/A
|
| 43132-90032 | N/A 1.3125 in33.338 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N | N/A 43000 |
N/A
|
| 43096 / 43319D | N/A 0.9600 in24.384 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N | N/A 43000 |
N/A
|
| 43117 / 43319D | N/A 1.1806 in29.987 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 30400 lbf135000 N | N/A 4520 lbf20100 N | N/A 43000 |
N/A
|
| 43131-90018 | N/A 1.3125 in33.338 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N | N/A 43000 |
N/A
|
| 43125-90039 | N/A 1.25 in31.75 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N | N/A 43000 |
N/A
|
| 43118-90013 | N/A 1.1875 in30.163 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N | N/A 43000 |
N/A
|
| 43112 / 43319D | N/A 1.125 in28.575 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N | N/A 43000 |
N/A
|
| EE435102-902A5 | N/A 10.25 in260.35 mm | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102-902A8 | N/A 10.25 in260.35 mm | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102 / 435165DC | N/A 10.25 in260.35 mm | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| 44131 / 44363D | N/A 1.3125 in33.338 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44157 / 44363D | N/A 1.5748 in40 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44158-902A1 | N/A 1.5625 in39.688 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44143-90013 | N/A 1.4375 in36.513 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44150-99407 | N/A 1.5 in38.1 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44156 / 44363D | N/A 1.5625 in39.688 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44157X / 44363D | N/A 1.5748 in40 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1375 in54.293 mm | N/A 0.9080 in23.063 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44162-90055 | N/A 1.625 in41.275 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| EE450577 / 451215CD | N/A 5.75 in146.05 mm | N/A 12.125 in307.975 mm | N/A 5.75 in146.05 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 412000 lbf1830000 N | N/A 61400 lbf273000 N | N/A 450000 |
N/A
|
| EE450551-902A1 | N/A 5.5 in139.7 mm | N/A 12.125 in307.975 mm | N/A 5.75 in146.05 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 412000 lbf1830000 N | N/A 61400 lbf273000 N | N/A 450000 |
N/A
|
| 466 / 452D | N/A 2.1649 in54.988 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 455A / 452D | N/A 1.5 in38.1 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 458-90174 | N/A 1.75 in44.45 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 456-90154 | N/A 2.125 in53.975 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|