Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 466-S / 452D | N/A 2.1875 in55.563 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 467-90079 | N/A 1.875 in47.625 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 468-90168 | N/A 2.0625 in52.388 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 465-90160 | N/A 1.9685 in50.000 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 455W / 452D | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 461 / 452D | N/A 1.6870 in42.850 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 462-99473 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 460 / 452D | N/A 1.75 in44.45 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462A / 452D | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462W / 452D | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 455S-90120 | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 455-90139 | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 457 / 452D | N/A 1.5625 in39.688 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 464A / 452D | N/A 1.625 in41.275 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 456 / 452DC | N/A 2.125 in53.975 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 457 / 452DC | N/A 1.5625 in39.688 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 458 / 452DC | N/A 1.75 in44.45 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 469 / 452DC | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 460 / 452DC | N/A 1.75 in44.45 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 461 / 452DC | N/A 1.6870 in42.850 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 462 / 452DC | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462W / 452DC | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 464A / 452DC | N/A 1.625 in41.275 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 468 / 452DC | N/A 2.0625 in52.388 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 466 / 452DC | N/A 2.1649 in54.988 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|