Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE114080 / 114161DC | N/A 8 in203.2 mm | N/A 16 in406.4 mm | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 477000 lbf2120000 N | N/A 71000 lbf316000 N | N/A 114000 |
N/A
|
| EE114081 / 114161DC | N/A 8.0015 in203.238 mm | N/A 16 in406.4 mm | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 477000 lbf2120000 N | N/A 71000 lbf316000 N | N/A 114000 |
N/A
|
| EE126097-90011 | N/A 9.625 in244.475 mm | N/A 14.996 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-90018 | N/A 9.813 in249.25 mm | N/A 14.996 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098 / 126149DC | N/A 9.813 in249.25 mm | N/A 14.996 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-90050 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-90034 | N/A 9.625 in244.475 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE127095-90070 | N/A 9.5 in241.3 mm | N/A 13.746 in349.148 mm | N/A 4 in101.6 mm | N/A 5 in127 mm | N/A 2.25 in57.15 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 127000 |
N/A
|
| EE127095 / 127137D | N/A 9.5 in241.3 mm | N/A 13.8125 in350.838 mm | N/A 4 in101.6 mm | N/A 5 in127 mm | N/A 2.25 in57.15 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 127000 |
N/A
|
| EE127095-90031 | N/A 9.5 in241.3 mm | N/A 13.9960 in355.498 mm | N/A 4 in101.6 mm | N/A 5 in127 mm | N/A 2.25 in57.15 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 127000 |
N/A
|
| EE128111-90068 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE128102-90061 | N/A 10.25 in260.35 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 362000 lbf1610000 N | N/A 53900 lbf240000 N | N/A 128000 |
N/A
|
| EE128110-90064 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 362000 lbf1610000 N | N/A 53900 lbf240000 N | N/A 128000 |
N/A
|
| EE128114 / 128160CD | N/A 11.0236 in279.999 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 362000 lbf1610000 N | N/A 53900 lbf240000 N | N/A 128000 |
N/A
|
| EE128112-90074 | N/A 11.0236 in279.999 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE129120X-902A8 | N/A 12 in304.8 mm | N/A 17.246 in438.048 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 3.0312 in76.992 mm | N/A 351000 lbf1560000 N | N/A 52200 lbf232000 N | N/A 129000 |
N/A
|
| EE129120X / 129173D | N/A 12 in304.8 mm | N/A 17.246 in438.048 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 3.0312 in76.992 mm | N/A 351000 lbf1560000 N | N/A 52200 lbf232000 N | N/A 129000 |
N/A
|
| EE129120X / 129175XD | N/A 12 in304.8 mm | N/A 17.3208 in439.948 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 3.0312 in76.992 mm | N/A 351000 lbf1560000 N | N/A 52200 lbf232000 N | N/A 129000 |
N/A
|
| EE130851 / 131398D | N/A 8.5 in215.9 mm | N/A 13.9744 in354.950 mm | N/A 4.3288 in109.952 mm | N/A 5.9948 in152.268 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130787 / 131398D | N/A 7.875 in200.025 mm | N/A 13.9744 in354.950 mm | N/A 4.3288 in109.952 mm | N/A 5.9948 in152.268 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130902 / 131398D | N/A 9 in228.6 mm | N/A 13.9744 in354.950 mm | N/A 4.3288 in109.952 mm | N/A 5.9948 in152.268 mm | N/A 2.75 in69.85 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130889 / 131398D | N/A 8.875 in225.425 mm | N/A 13.9744 in354.950 mm | N/A 4.3288 in109.952 mm | N/A 5.9948 in152.268 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130787-90088 | N/A 7.875 in200.025 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130851-90090 | N/A 8.5 in215.9 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130889-90082 | N/A 8.875 in225.425 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.75 in69.85 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|