Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 466-S / 452DC | N/A 2.1875 in55.563 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 467 / 452DC | N/A 1.875 in47.625 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 455W / 452DC | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 455A / 452DC | N/A 1.5 in38.1 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 455 / 452DC | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 46790A-90202 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46780-902A7 | N/A 6.25 in158.75 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46792-90206 | N/A 6.5625 in166.688 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790-90196 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46780 / 46721D | N/A 6.25 in158.75 mm | N/A 8.875 in225.425 mm | N/A 3 in76.2 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790A / 46721D | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 3 in76.2 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46792 / 46721D | N/A 6.5625 in166.688 mm | N/A 8.875 in225.425 mm | N/A 3 in76.2 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 475 / 472DC | N/A 2.1654 in55.001 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482W / 472DC | N/A 2.75 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 53000 lbf236000 N | N/A 7890 lbf35100 N | N/A 475 |
N/A
|
| 479 / 472DC | N/A 2.625 in66.675 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482 / 472DC | N/A 2.75 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 480 / 472DC | N/A 2.6875 in68.263 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 478 / 472DC | N/A 2.5591 in65.001 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 484 / 472DC | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477 / 472DC | N/A 2.5 in63.5 mm | N/A 4.7244 in120.000 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 47490-90049 | N/A 2.8125 in71.438 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 47487-902A1 | N/A 2.75 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 47490 / 47420DC | N/A 2.8125 in71.438 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 47487 / 47420DC | N/A 2.75 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 48290-90028 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|