Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

55196 / 55444D N/A 1.9675 in49.975 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55197 / 55444D N/A 1.9675 in49.975 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55195 / 55444D N/A 1.968 in49.987 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 41600 lbf185000 N N/A 6200 lbf27600 N N/A 55000 N/A
55194 / 55444D N/A 1.968 in49.987 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 41600 lbf185000 N N/A 6200 lbf27600 N N/A 55000 N/A
55175-90042 N/A 1.75 in44.45 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55176 / 55444D N/A 1.75 in44.45 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55200-90076 N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55187-90087 N/A 1.875 in47.625 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55200 / 55452D N/A 2 in50.8 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55206 / 55452D N/A 2.0625 in52.388 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55176C / 55452D N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A 55000C N/A
55200C / 55452D N/A 2 in50.8 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A 55000C N/A
55206C / 55452D N/A 2.0625 in52.388 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A 55000C N/A
55175C / 55452D N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A 55000C N/A
55197 / 55452D N/A 1.9675 in49.975 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55187C / 55452D N/A 1.875 in47.625 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A 55000C N/A
55212C / 55452D N/A 2.125 in53.975 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A 55000C N/A
55196 / 55452D N/A 1.9675 in49.975 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55175 / 55452D N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55176 / 55452D N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55194 / 55452D N/A 1.968 in49.987 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 41600 lbf185000 N N/A 6200 lbf27600 N N/A 55000 N/A
55187 / 55452D N/A 1.875 in47.625 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55195 / 55452D N/A 1.968 in49.987 mm N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 41600 lbf185000 N N/A 6200 lbf27600 N N/A 55000 N/A
567-S / 563D N/A 2.8125 in71.438 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
569 / 563D N/A 2.5576 in64.963 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
Unit of Measure
« 36 37 38 39 40 »