Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

568-90092 N/A 2.9062 in73.817 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
570X / 563D N/A 2.7559 in70 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
567X / 563D N/A 2.875 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
567A-90069 N/A 2.8125 in71.438 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
566-902B4 N/A 2.75 in69.85 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
570-90113 N/A 2.6875 in68.263 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
565-90016 N/A 2.5 in63.5 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
567-902B4 N/A 2.875 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
565 / 563DC N/A 2.5 in63.5 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
566 / 563DC N/A 2.75 in69.85 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
568 / 563DC N/A 2.9062 in73.817 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
567 / 563DC N/A 2.875 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
567X / 563DC N/A 2.875 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
567A / 563DC N/A 2.8125 in71.438 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
570 / 563DC N/A 2.6875 in68.263 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
570X / 563DC N/A 2.7559 in70 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
569 / 563DC N/A 2.5576 in64.963 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
56426 / 56649D N/A 4.25 in107.95 mm N/A 6.4951 in164.976 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
56425 / 56649D N/A 4.25 in107.95 mm N/A 6.4951 in164.976 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
56418 / 56649D N/A 4.1875 in106.363 mm N/A 6.4951 in164.976 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
56425W / 56649D N/A 4.25 in107.95 mm N/A 6.4951 in164.976 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
56425-90079 N/A 4.25 in107.95 mm N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
56418-90015 N/A 4.1875 in106.363 mm N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
56425W / 56650CD N/A 4.25 in107.95 mm N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
56426 / 56650CD N/A 4.25 in107.95 mm N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
Unit of Measure
« 36 37 38 39 40 »