Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

56425W / 56650D N/A 4.25 in107.95 mm N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
56425-90069 N/A 4.25 in107.95 mm N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
56426 / 56650D N/A 4.25 in107.95 mm N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
56418 / 56650D N/A 4.1875 in106.363 mm N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 1.4375 in36.513 mm N/A 88600 lbf394000 N N/A 13200 lbf58700 N N/A 56000 N/A
582-90110 N/A 3.25 in82.55 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
575-90021 N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
575-S / 572D N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
575W / 572D N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
576-90306 N/A 2.875 in73.025 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
577 / 572D N/A 2.9375 in74.613 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
578-90045 N/A 3.149 in79.985 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
580-90066 N/A 3.25 in82.55 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
580X / 572D N/A 3.25 in82.55 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
581-99406 N/A 3.1875 in80.963 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
580W / 572D N/A 3.25 in82.55 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 76500 lbf340000 N N/A 11400 lbf50600 N N/A 575 N/A
580WA / 572D N/A 3.25 in82.55 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 76500 lbf340000 N N/A 11400 lbf50600 N N/A 575 N/A
575 / 572DC N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
580X / 572DC N/A 3.25 in82.55 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
575W / 572DC N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
582 / 572DC N/A 3.25 in82.55 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
576 / 572DC N/A 2.875 in73.025 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
577 / 572DC N/A 2.9375 in74.613 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
580WA / 572DC N/A 3.25 in82.55 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 76500 lbf340000 N N/A 11400 lbf50600 N N/A 575 N/A
578 / 572DC N/A 3.149 in79.985 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A 575 N/A
580W / 572DC N/A 3.25 in82.55 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 1.4212 in36.098 mm N/A 76500 lbf340000 N N/A 11400 lbf50600 N N/A 575 N/A
Unit of Measure
« 36 37 38 39 40 »