Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE130902-90095 N/A 9 in228.6 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.75 in69.85 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
EE130902 / 131402D N/A 9 in228.6 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.75 in69.85 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
EE130889-90057 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
EE130787 / 131402D N/A 7.875 in200.025 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
EE130851-90016 N/A 8.5 in215.9 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
EE132084-90017 N/A 8.125 in206.375 mm N/A 12.5 in317.5 mm N/A 3.5 in88.9 mm N/A 5 in127 mm N/A 2.125 in53.975 mm N/A 207000 lbf919000 N N/A 30800 lbf137000 N N/A 132000 N/A
EE132083-90048 N/A 8 in203.2 mm N/A 12.5 in317.5 mm N/A 3.5 in88.9 mm N/A 5 in127 mm N/A 2.125 in53.975 mm N/A 219000 lbf973000 N N/A 32600 lbf145000 N N/A 132000 N/A
EE132084 / 132126DC N/A 8.125 in206.375 mm N/A 12.5 in317.5 mm N/A 3.5 in88.9 mm N/A 5 in127 mm N/A 2.125 in53.975 mm N/A 207000 lbf919000 N N/A 30800 lbf137000 N N/A 132000 N/A
EE132083 / 132126DC N/A 8 in203.2 mm N/A 12.5 in317.5 mm N/A 3.5 in88.9 mm N/A 5 in127 mm N/A 2.125 in53.975 mm N/A 219000 lbf973000 N N/A 32600 lbf145000 N N/A 132000 N/A
EE134100-90096 N/A 10 in254 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134102-90103 N/A 10.25 in260.35 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
13685A / 13621D N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13685-90063 N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13682 / 13621D N/A 1.4375 in36.513 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13687-90023 N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13686 / 13621D N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3749 in60.322 mm N/A 1.0313 in26.195 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13685 / 13621DC N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13682 / 13621DC N/A 1.4375 in36.513 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13889-90031 N/A 1.5 in38.1 mm N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A 1.5 in38.1 mm N/A 0.4688 in11.908 mm N/A 10600 lbf47300 N N/A 1580 lbf7040 N N/A 13800 N/A
13890-90021 N/A 1.515 in38.481 mm N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A 1.5 in38.1 mm N/A 0.4688 in11.908 mm N/A 10600 lbf47300 N N/A 1580 lbf7040 N N/A 13800 N/A
14131A / 14276D N/A 1.3125 in33.338 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14125A-90082 N/A 1.25 in31.75 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14130 / 14276D N/A 1.3125 in33.338 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14124 / 14276D N/A 1.25 in31.75 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14131-90024 N/A 1.3125 in33.338 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
Unit of Measure
1 2 3 4 5 »