Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE649240-90083 | N/A 24 in609.6 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE650170-902A4 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|
| 662 / 654D | N/A 3.1875 in80.963 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.4999 in88.897 mm | N/A 1.5 in38.1 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 665A / 654D | N/A 3.375 in85.725 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 665-903A1 | N/A 3.375 in85.725 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 657-90021 | N/A 2.875 in73.025 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663A / 654D | N/A 3.25 in82.55 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 664-902A2 | N/A 3.3125 in84.138 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663-90095 | N/A 3.25 in82.55 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 661-90047 | N/A 3.125 in79.375 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 658 / 654D | N/A 2.9375 in74.613 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 659-90033 | N/A 3 in76.2 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 665X / 654D | N/A 3.3465 in85.001 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 655-90016 | N/A 2.75 in69.85 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 656-90147 | N/A 2.5575 in64.961 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 658 / 654DC | N/A 2.9375 in74.613 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 664 / 654DC | N/A 3.3125 in84.138 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663A / 654DC | N/A 3.25 in82.55 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 661 / 654DC | N/A 3.125 in79.375 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 662 / 654DC | N/A 3.1875 in80.963 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.4999 in88.897 mm | N/A 1.5 in38.1 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 665X / 654DC | N/A 3.3465 in85.001 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663 / 654DC | N/A 3.25 in82.55 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 657 / 654DC | N/A 2.875 in73.025 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 665 / 654DC | N/A 3.375 in85.725 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 659 / 654DC | N/A 3 in76.2 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|