Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

655 / 654DC N/A 2.75 in69.85 mm N/A 6 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
665A / 654DC N/A 3.375 in85.725 mm N/A 6 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
656 / 654DC N/A 2.5575 in64.961 mm N/A 6 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
66225-90024 N/A 2.25 in57.15 mm N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A 2.875 in73.025 mm N/A 1.25 in31.75 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A 66000 N/A
66187 / 66462D N/A 1.875 in47.625 mm N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A 2.875 in73.025 mm N/A 1.25 in31.75 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A 66000 N/A
66200-90028 N/A 2 in50.8 mm N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A 2.875 in73.025 mm N/A 1.25 in31.75 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A 66000 N/A
66212-99406 N/A 2.125 in53.975 mm N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A 2.875 in73.025 mm N/A 1.25 in31.75 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A 66000 N/A
66585-90025 N/A 2.3622 in60.000 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A 66500 N/A
66583 / 66522D N/A 2.195 in55.753 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 60500 lbf269000 N N/A 9010 lbf40100 N N/A 66500 N/A
66584 / 66522D N/A 2.125 in53.975 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A 66500 N/A
66589-90019 N/A 2.3611 in59.972 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A 66500 N/A
66588 / 66522D N/A 2.3622 in60.000 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A 66500 N/A
66587 / 66522D N/A 2.25 in57.15 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 60500 lbf269000 N N/A 9010 lbf40100 N N/A 66500 N/A
66586 / 66522D N/A 2.3613 in59.977 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 60500 lbf269000 N N/A 9010 lbf40100 N N/A 66500 N/A
EE671801-90023 N/A 18 in457.2 mm N/A 28.746 in730.148 mm N/A 7 in177.8 mm N/A 9.9999 in253.997 mm N/A 4.5 in114.3 mm N/A 1110000 lbf4920000 N N/A 165000 lbf733000 N N/A 670000 N/A
683XA / 672D N/A 3.75 in95.25 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
682 / 672D N/A 3.7392 in94.976 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
679-90156 N/A 3.5 in88.9 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
683-90038 N/A 3.75 in95.25 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
681A-90112 N/A 3.625 in92.075 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
687P / 672D N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 123000 lbf546000 N N/A 18300 lbf81300 N N/A 675 N/A
689 / 672D N/A 4.0625 in103.188 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
685-90179 N/A 3.875 in98.425 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
677-90013 N/A 3.375 in85.725 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
687-90090 N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
Unit of Measure
« 41 42 43 44 45 »