Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67391 / 67323D | N/A 5.25 in133.35 mm | N/A 7.75 in196.85 mm | N/A 3.625 in92.075 mm | N/A 4.25 in107.95 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388 / 67323D | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.625 in92.075 mm | N/A 4.25 in107.95 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67389 / 67323D | N/A 5.125 in130.175 mm | N/A 7.75 in196.85 mm | N/A 3.625 in92.075 mm | N/A 4.25 in107.95 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67390 / 67323D | N/A 5.25 in133.35 mm | N/A 7.75 in196.85 mm | N/A 3.625 in92.075 mm | N/A 4.25 in107.95 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67391-90131 | N/A 5.25 in133.35 mm | N/A 7.875 in200.025 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67390-90056 | N/A 5.25 in133.35 mm | N/A 7.875 in200.025 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67389-90145 | N/A 5.125 in130.175 mm | N/A 7.875 in200.025 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67384 / 67325D | N/A 4.75 in120.65 mm | N/A 7.875 in200.025 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N | N/A 67300 |
N/A
|
| 67388-902C7 | N/A 5 in127 mm | N/A 7.875 in200.025 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67786-902A1 | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67791-90259 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67780-90237 | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790V / 67720CD | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67790-90254 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787V / 67720CD | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67780V / 67720CD | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67787-90241 | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782-902A2 | N/A 6.625 in168.275 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782W / 67720CD | N/A 6.625 in168.275 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf666000 N | N/A 22300 lbf99200 N | N/A 67700 |
N/A
|
| 67780 / 67720DW | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67780V / 67720DW | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67782-90130 | N/A 6.625 in168.275 mm | N/A 9.75 in247.65 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790 / 67720DW | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67786 / 67720DW | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67791 / 67720DW | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|