Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67787 / 67720DW | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787V / 67720DW | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67790V / 67720DW | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67782W / 67720DW | N/A 6.625 in168.275 mm | N/A 9.75 in247.65 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf666000 N | N/A 22300 lbf99200 N | N/A 67700 |
N/A
|
| 67787 / 67721D | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67780 / 67721D | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67780V / 67721D | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67782 / 67721D | N/A 6.625 in168.275 mm | N/A 9.75 in247.65 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782W / 67721D | N/A 6.625 in168.275 mm | N/A 9.75 in247.65 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf666000 N | N/A 22300 lbf99200 N | N/A 67700 |
N/A
|
| 67786 / 67721D | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67791 / 67721D | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787V / 67721D | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67790 / 67721D | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790V / 67721D | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67890H / 67820CD | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.9685 in50 mm | N/A 151000 lbf672000 N | N/A 22500 lbf100000 N | N/A 67800 |
N/A
|
| 67875 / 67820CD | N/A 7.0866 in180 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0211 in102.136 mm | N/A 1.8110 in45.999 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67883-902A4 | N/A 7.25 in184.15 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67884-90255 | N/A 7.375 in187.325 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-99412 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67886 / 67820CD | N/A 7.4834 in190.078 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0211 in102.136 mm | N/A 1.8110 in45.999 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67887-90253 | N/A 7.5625 in192.088 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67891H / 67820CD | N/A 7.5625 in192.088 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.9685 in50 mm | N/A 151000 lbf672000 N | N/A 22500 lbf100000 N | N/A 67800 |
N/A
|
| 67989H / 67920CD | N/A 8.25 in209.55 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.9375 in49.213 mm | N/A 183000 lbf814000 N | N/A 27300 lbf121000 N | N/A 67900 |
N/A
|
| 67982 / 67920CD | N/A 7.8720 in199.949 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.9375 in49.213 mm | N/A 183000 lbf814000 N | N/A 27300 lbf121000 N | N/A 67900 |
N/A
|
| 67985-90147 | N/A 8.125 in206.375 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|