Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

67989-90120 N/A 8.25 in209.55 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90123 N/A 8 in203.2 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67985 / 67921D N/A 8.125 in206.375 mm N/A 11.125 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67982 / 67921D N/A 7.8720 in199.949 mm N/A 11.125 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 1.9375 in49.213 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A 67900 N/A
67983 / 67921D N/A 8 in203.2 mm N/A 11.125 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67989 / 67921D N/A 8.25 in209.55 mm N/A 11.125 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67989H / 67921D N/A 8.25 in209.55 mm N/A 11.125 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 1.9375 in49.213 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A 67900 N/A
EE700091 / 700168D N/A 9 in228.6 mm N/A 16.7500 in425.450 mm N/A 6.25 in158.75 mm N/A 8.2500 in209.550 mm N/A 3.75 in95.25 mm N/A 665000 lbf2960000 N N/A 99000 lbf440000 N N/A 700000 N/A
EE700091 / 700168DC N/A 9 in228.6 mm N/A 16.7500 in425.450 mm N/A 6.25 in158.75 mm N/A 8.2500 in209.550 mm N/A 3.75 in95.25 mm N/A 665000 lbf2960000 N N/A 99000 lbf440000 N N/A 700000 N/A
71433X / 71751D N/A 4.3307 in110 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71455-90079 N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71453-90202 N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71450-90048 N/A 4.5 in114.3 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71437-90034 N/A 4.375 in111.125 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71451 / 71751D N/A 4.5 in114.3 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71432 / 71751D N/A 4.3288 in109.952 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71412-90208 N/A 4.125 in104.775 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71425-90021 N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71453 / 71751DC N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71451 / 71751DC N/A 4.5 in114.3 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71450 / 71751DC N/A 4.5 in114.3 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71433X / 71751DC N/A 4.3307 in110 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71412 / 71751DC N/A 4.125 in104.775 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71437 / 71751DC N/A 4.375 in111.125 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71455 / 71751DC N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
Unit of Measure
« 46 47 48 49 50 »