Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 71425 / 71751DC | N/A 4.25 in107.95 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71432 / 71751DC | N/A 4.3288 in109.952 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| EE722110-90049 | N/A 11 in279.4 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-902A2 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE724119-902A1 | N/A 12 in304.8 mm | N/A 19.5 in495.3 mm | N/A 5.75 in146.05 mm | N/A 7.7499 in196.847 mm | N/A 3.625 in92.075 mm | N/A 591000 lbf2630000 N | N/A 88000 lbf392000 N | N/A 724000 |
N/A
|
| EE724120-902B1 | N/A 12 in304.8 mm | N/A 19.5 in495.3 mm | N/A 5.75 in146.05 mm | N/A 7.7499 in196.847 mm | N/A 3.625 in92.075 mm | N/A 660000 lbf2940000 N | N/A 98300 lbf437000 N | N/A 724000 |
N/A
|
| 72212C / 72488D | N/A 2.125 in53.975 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72219C / 72488D | N/A 2.1875 in55.563 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72218C / 72488D | N/A 2.1875 in55.563 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72213C / 72488D | N/A 2.125 in53.975 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72201C / 72488D | N/A 2 in50.8 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72200C-90058 | N/A 2 in50.8 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72188C-90046 | N/A 1.875 in47.625 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72187C / 72488D | N/A 1.875 in47.625 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72187 / 72488D | N/A 1.875 in47.625 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 59800 lbf266000 N | N/A 8910 lbf39600 N | N/A 72000 |
N/A
|
| 72225C-902A3 | N/A 2.25 in57.15 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| EE736160-902A1 | N/A 16 in406.4 mm | N/A 23.9970 in609.524 mm | N/A 5.25 in133.35 mm | N/A 7 in177.8 mm | N/A 3.1250 in79.375 mm | N/A 673000 lbf2990000 N | N/A 100000 lbf446000 N | N/A 736000 |
N/A
|
| EE736160 / 736239DC | N/A 16 in406.4 mm | N/A 23.9970 in609.524 mm | N/A 5.25 in133.35 mm | N/A 7 in177.8 mm | N/A 3.1250 in79.375 mm | N/A 673000 lbf2990000 N | N/A 100000 lbf446000 N | N/A 736000 |
N/A
|
| 73551-90061 | N/A 5.5 in139.7 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73562-90046 | N/A 5.625 in142.875 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 749-90036 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 747-S / 742D | N/A 2.5575 in64.961 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 124000 lbf553000 N | N/A 18500 lbf82400 N | N/A 745 |
N/A
|
| 749S-90051 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749V / 742D | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 748S-90027 | N/A 3 in76.2 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|