Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE790114-90041 N/A 11.5 in292.1 mm N/A 22 in558.8 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 5.375 in136.525 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A 790000 N/A
EE790116 / 790223D N/A 11.5 in292.1 mm N/A 22 in558.8 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 5.375 in136.525 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A 790000 N/A
EE790120-90043 N/A 12 in304.8 mm N/A 22 in558.8 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 5.375 in136.525 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A 790000 N/A
799A-90129 N/A 5.125 in130.175 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
799-90130 N/A 5.0625 in128.588 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
798-902A2 N/A 5 in127 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.9690 in50.013 mm N/A 132000 lbf587000 N N/A 19600 lbf87300 N N/A 795 N/A
797-90131 N/A 5.1181 in130 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
796X-902A2 N/A 5 in127 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
795-99403 N/A 4.75 in120.65 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
81575-90125 N/A 5.75 in146.05 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81590-90130 N/A 5.9055 in150 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81593-90107 N/A 5 15/16 in150.813 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81600-90119 N/A 6 in152.4 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81606-90118 N/A 6.0625 in153.988 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81629 / 81963CD N/A 6.2973 in159.951 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81637-90126 N/A 6 3/8 in161.925 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.8437 in46.83 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81630-902A1 N/A 6.2973 in159.951 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.8437 in46.83 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
EE820085-902A2 N/A 8.5 in215.9 mm N/A 16 in406.4 mm N/A 5.8125 in147.638 mm N/A 7.6875 in195.263 mm N/A 3.6875 in93.663 mm N/A 577000 lbf2560000 N N/A 85900 lbf382000 N N/A 820000 N/A
82680X-902B3 N/A 7 in177.8 mm N/A 11 in279.4 mm N/A 3.8125 in96.838 mm N/A 5.25 in133.35 mm N/A 2.4375 in61.913 mm N/A 209000 lbf930000 N N/A 31100 lbf138000 N N/A 82600 N/A
82680X / 82622D N/A 7 in177.8 mm N/A 10.7500 in273.050 mm N/A 3.8125 in96.838 mm N/A 5.25 in133.35 mm N/A 2.4375 in61.913 mm N/A 209000 lbf930000 N N/A 31100 lbf138000 N N/A 82600 N/A
82550-90011 N/A 5.5 in139.7 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82587-90040 N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82576-90064 N/A 5.75 in146.05 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82562A / 82932D N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82562 / 82932D N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
Unit of Measure
« 51 52 53 54 55 »