Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

87750C / 87112D N/A 7.5 in190.5 mm N/A 11.125 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 159000 lbf706000 N N/A 23600 lbf105000 N N/A 87000 N/A
87737 / 87112D N/A 7.375 in187.325 mm N/A 11.125 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
87750-90022 N/A 7.5 in190.5 mm N/A 11.125 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
87762-902A1 N/A 7.625 in193.675 mm N/A 11.125 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
87737 / 87112DC N/A 7.375 in187.325 mm N/A 11.125 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
87750C / 87112DC N/A 7.5 in190.5 mm N/A 11.125 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 159000 lbf706000 N N/A 23600 lbf105000 N N/A 87000 N/A
87762 / 87112DC N/A 7.625 in193.675 mm N/A 11.125 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
87750 / 87112DC N/A 7.5 in190.5 mm N/A 11.125 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
899 / 892CD N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.3125 in58.738 mm N/A 175000 lbf779000 N N/A 26100 lbf116000 N N/A 895 N/A
896-90044 N/A 5.375 in136.525 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898A-90057 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898-90055 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
EE921124 / 921851D N/A 11.25 in285.75 mm N/A 18.5 in469.9 mm N/A 5 in127 mm N/A 6.9994 in177.785 mm N/A 3.1720 in80.569 mm N/A 591000 lbf2630000 N N/A 88000 lbf391000 N N/A 920000 N/A
EE921124-90018 N/A 11.25 in285.75 mm N/A 18.7500 in476.250 mm N/A 5 in127 mm N/A 6.9994 in177.785 mm N/A 3.1720 in80.569 mm N/A 591000 lbf2630000 N N/A 88000 lbf391000 N N/A 920000 N/A
9285XX / 9220D N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 116000 lbf518000 N N/A 17300 lbf77100 N N/A 9200 N/A
9275 / 9220D N/A 2.375 in60.325 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.0310 in102.387 mm N/A 1.8125 in46.038 mm N/A 116000 lbf518000 N N/A 17300 lbf77100 N N/A 9200 N/A
9278-90025 N/A 2.6875 in68.263 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
9285-902B2 N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
EE923095-90011 N/A 9.5 in241.3 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 3.9375 in100.013 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A 923000 N/A
93750-902A2 N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93787-902A9 N/A 7.875 in200.025 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825-90274 N/A 8.25 in209.55 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93787A / 93127CD N/A 7.8720 in199.949 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 6.8419 in173.784 mm N/A 3.0460 in77.368 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A 93000 N/A
93800-90209 N/A 8 in203.2 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825A-90281 N/A 8.25 in209.55 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
Unit of Measure
« 56 57 58 59 60 »