Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

15120A / 15251D N/A 1.188 in30.175 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15116 / 15251D N/A 1.1855 in30.112 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15115 / 15251D N/A 1.1806 in29.987 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.7424 in44.257 mm N/A 0.75 in19.05 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15113-90121 N/A 1.125 in28.575 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15123-90086 N/A 1.25 in31.75 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.7424 in44.257 mm N/A 0.75 in19.05 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15117X / 15251D N/A 1.1811 in30 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15126-90102 N/A 1.25 in31.75 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15100 / 15251D N/A 1 in25.4 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15100-S / 15251D N/A 1 in25.4 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15101-90075 N/A 1 in25.4 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15102 / 15251D N/A 1 in25.4 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15103 / 15251D N/A 1.0298 in26.157 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15106 / 15251D N/A 1.0625 in26.988 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15119-90145 N/A 1.1895 in30.213 mm N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
EE153044 / 153103D N/A 4.75 in120.65 mm N/A 10.1875 in258.763 mm N/A 5.375 in136.525 mm N/A 7 in177.8 mm N/A 3.25 in82.55 mm N/A 278000 lbf1240000 N N/A 41400 lbf184000 N N/A 153000 N/A
EE153050 / 153103D N/A 5 in127 mm N/A 10.1875 in258.763 mm N/A 5.375 in136.525 mm N/A 7 in177.8 mm N/A 3.25 in82.55 mm N/A 278000 lbf1240000 N N/A 41400 lbf184000 N N/A 153000 N/A
EE161400-902C7 N/A 14 in355.6 mm N/A 19 in482.6 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 2.1875 in55.563 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A 160000 N/A
EE161300-902A1 N/A 13 in330.2 mm N/A 19 in482.6 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 2.1875 in55.563 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A 160000 N/A
EE161363-902A1 N/A 13.625 in346.075 mm N/A 19 in482.6 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 2.1875 in55.563 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A 160000 N/A
EE161394 / 161901CD N/A 13 15/16 in354.013 mm N/A 19 in482.6 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 2.1875 in55.563 mm N/A 214000 lbf954000 N N/A 31900 lbf142000 N N/A 160000 N/A
EE170975-90058 N/A 9.75 in247.65 mm N/A 14.5 in368.3 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
EE170950-90058 N/A 9.5 in241.3 mm N/A 14.5 in368.3 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
17098X / 17245D N/A 0.9843 in25.001 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 0.6522 in16.566 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A 17000 N/A
17119-90036 N/A 1.1875 in30.163 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 0.6522 in16.566 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A 17000 N/A
17118-90023 N/A 1.1806 in29.987 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 0.6522 in16.566 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A 17000 N/A
Unit of Measure
« 6 7 8 9 10 »