Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 94700W / 94114CD | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94703W / 94114CD | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94650-90161 | N/A 6.5 in165.1 mm | N/A 11.375 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94687 / 94117D | N/A 6.875 in174.625 mm | N/A 11.75 in298.45 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94703W / 94117D | N/A 7 in177.8 mm | N/A 11.75 in298.45 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94650 / 94117D | N/A 6.5 in165.1 mm | N/A 11.75 in298.45 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700W / 94117D | N/A 7 in177.8 mm | N/A 11.75 in298.45 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94669 / 94117D | N/A 6.6923 in169.984 mm | N/A 11.75 in298.45 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700 / 94117D | N/A 7 in177.8 mm | N/A 11.75 in298.45 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94649 / 94117D | N/A 6.5 in165.1 mm | N/A 11.75 in298.45 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675 / 94117D | N/A 6.75 in171.45 mm | N/A 11.75 in298.45 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94649-902A4 | N/A 6.5 in165.1 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94650 / 94118D | N/A 6.5 in165.1 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94669 / 94118D | N/A 6.6923 in169.984 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675-90033 | N/A 6.75 in171.45 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94687 / 94118D | N/A 6.875 in174.625 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90087 | N/A 7 in177.8 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700W / 94118D | N/A 7 in177.8 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94703W / 94118D | N/A 7 in177.8 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| EE941205-90017 | N/A 12 in304.8 mm | N/A 19.5 in495.3 mm | N/A 5 in127 mm | N/A 6.6376 in168.595 mm | N/A 2.9375 in74.613 mm | N/A 607000 lbf2700000 N | N/A 90300 lbf402000 N | N/A 940000 |
N/A
|
| EE941205X / 941953D | N/A 12 in304.8 mm | N/A 19.5 in495.3 mm | N/A 5 in127 mm | N/A 6.6376 in168.595 mm | N/A 3.0656 in77.866 mm | N/A 607000 lbf2700000 N | N/A 90300 lbf402000 N | N/A 940000 |
N/A
|
| 95491-90141 | N/A 4.919 in124.943 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95500-902A2 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95512-902A1 | N/A 5.1171 in129.974 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95512X / 95927CD | N/A 5.1181 in130 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|