Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

95514X / 95927CD N/A 5.1168 in129.967 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.7053 in68.715 mm N/A 221000 lbf983000 N N/A 32900 lbf146000 N N/A 95000 N/A
95524V / 95927CD N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 292000 lbf1300000 N N/A 43400 lbf193000 N N/A 95000 N/A
95525-90147 N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95528-90144 N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95475-902A4 N/A 4.75 in120.65 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
96825-90074 N/A 8.25 in209.55 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96900-90072 N/A 9 in228.6 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96925-90066 N/A 9.25 in234.95 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
EE971298 / 972102CD N/A 12.987 in329.87 mm N/A 21 in533.4 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
EE971354-902A4 N/A 13.5 in342.9 mm N/A 21 in533.4 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
EE971298-90042 N/A 12.987 in329.87 mm N/A 21.5 in546.1 mm N/A 6 in152.4 mm N/A 7 in177.8 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
EE971354 / 972151D N/A 13.5 in342.9 mm N/A 21.5 in546.1 mm N/A 6 in152.4 mm N/A 7 in177.8 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
97450-902A1 N/A 4.5 in114.3 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 1.946 in49.428 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A 97000 N/A
97472X / 97901D N/A 4.7244 in120 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 1.946 in49.428 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A 97000 N/A
97500-90033 N/A 5 in127 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 1.946 in49.428 mm N/A 174000 lbf776000 N N/A 26000 lbf116000 N N/A 97000 N/A
97493-90018 N/A 4.933 in125.298 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 1.946 in49.428 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A 97000 N/A
98335-90063 N/A 3.3465 in85.001 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98394X / 98789D N/A 3.937 in100 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98350-90023 N/A 3.5 in88.9 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98316-90046 N/A 3.1496 in80 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98393 / 98789D N/A 3.9330 in99.898 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98354 / 98789D N/A 3.5423 in89.974 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98400-902A2 N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98335 / 98789DC N/A 3.3465 in85.001 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98350 / 98789DC N/A 3.5 in88.9 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
Unit of Measure
« 61 62 63 64 65 »