Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

98400 / 98789DC N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98316 / 98789DC N/A 3.1496 in80 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98393 / 98789DC N/A 3.9330 in99.898 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98394X / 98789DC N/A 3.937 in100 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98354 / 98789DC N/A 3.5423 in89.974 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
99600P / 99100YD N/A 6 in152.4 mm N/A 10 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.625 in66.675 mm N/A 306000 lbf1360000 N N/A 45600 lbf203000 N N/A 99000 N/A
99500 / 99100YD N/A 5 in127 mm N/A 10 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99603 / 99100YD N/A 6 in152.4 mm N/A 10 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.8125 in71.438 mm N/A 229000 lbf1020000 N N/A 34100 lbf152000 N N/A 99000 N/A
99587 / 99100YD N/A 5.875 in149.225 mm N/A 10 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99590X / 99100YD N/A 5.9055 in150 mm N/A 10 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99600 / 99100YD N/A 6 in152.4 mm N/A 10 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99603AS / 99100YD N/A 6 in152.4 mm N/A 10 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.8125 in71.438 mm N/A 242000 lbf1080000 N N/A 36100 lbf161000 N N/A 99000 N/A
99550 / 99100YD N/A 5.5 in139.7 mm N/A 10 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99575 / 99100YD N/A 5.75 in146.05 mm N/A 10 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99537 / 99100YD N/A 5.375 in136.525 mm N/A 10 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99550-90089 N/A 5.5 in139.7 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99600P / 99101D N/A 6 in152.4 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 306000 lbf1360000 N N/A 45600 lbf203000 N N/A 99000 N/A
99603 / 99101D N/A 6 in152.4 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.8125 in71.438 mm N/A 229000 lbf1020000 N N/A 34100 lbf152000 N N/A 99000 N/A
99587 / 99101D N/A 5.875 in149.225 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99600-902D2 N/A 6 in152.4 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99575-90135 N/A 5.75 in146.05 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99537-90164 N/A 5.375 in136.525 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99603AS / 99101D N/A 6 in152.4 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.8125 in71.438 mm N/A 242000 lbf1080000 N N/A 36100 lbf161000 N N/A 99000 N/A
99500 / 99101D N/A 5 in127 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99590X / 99101D N/A 5.9055 in150 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
Unit of Measure
« 61 62 63 64 65 »