Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H247549WS / H247510CD | N/A 9.25 in234.95 mm | N/A 15.125 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 694000 lbf3090000 N | N/A 103000 lbf460000 N | N/A H247500 |
N/A
|
| H249148-902A1 | N/A 9.5 in241.3 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H337844 / H337816XD | N/A 6.8745 in174.612 mm | N/A 11.8780 in301.701 mm | N/A 7.75 in196.85 mm | N/A 7.5017 in190.543 mm | N/A 3.4375 in87.313 mm | N/A 394000 lbf1750000 N | N/A 58700 lbf261000 N | N/A H337800 |
N/A
|
| H337840XX / H337816XD | N/A 6.4995 in165.087 mm | N/A 11.8780 in301.701 mm | N/A 7.75 in196.85 mm | N/A 7.5017 in190.543 mm | N/A 3.4375 in87.313 mm | N/A 394000 lbf1750000 N | N/A 58700 lbf261000 N | N/A H337800 |
N/A
|
| H337846 / H337816XD | N/A 6.9995 in177.787 mm | N/A 11.8780 in301.701 mm | N/A 7.75 in196.85 mm | N/A 7.5017 in190.543 mm | N/A 3.4375 in87.313 mm | N/A 394000 lbf1750000 N | N/A 58700 lbf261000 N | N/A H337800 |
N/A
|
| H337846XX / H337816XD | N/A 6.9995 in177.787 mm | N/A 11.8780 in301.701 mm | N/A 7.75 in196.85 mm | N/A 7.5017 in190.543 mm | N/A 3.4375 in87.313 mm | N/A 394000 lbf1750000 N | N/A 58700 lbf261000 N | N/A H337800 |
N/A
|
| H337840 / H337816XD | N/A 6.4995 in165.087 mm | N/A 11.8780 in301.701 mm | N/A 7.75 in196.85 mm | N/A 7.5017 in190.543 mm | N/A 3.4375 in87.313 mm | N/A 394000 lbf1750000 N | N/A 58700 lbf261000 N | N/A H337800 |
N/A
|
| H432649 / H432614XD | N/A 5.9995 in152.387 mm | N/A 10.8780 in276.301 mm | N/A 7 in177.8 mm | N/A 6.7515 in171.488 mm | N/A 3.0625 in77.788 mm | N/A 303000 lbf1350000 N | N/A 45200 lbf201000 N | N/A H432600 |
N/A
|
| H432640 / H432614XD | N/A 5.4995 in139.687 mm | N/A 10.8780 in276.301 mm | N/A 7 in177.8 mm | N/A 6.7515 in171.488 mm | N/A 3.0625 in77.788 mm | N/A 303000 lbf1350000 N | N/A 45200 lbf201000 N | N/A H432600 |
N/A
|
| H924033-90026 | N/A 4 in101.6 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-90011 | N/A 4.375 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924043-90030 | N/A 4.3301 in109.985 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 184000 lbf818000 N | N/A 27400 lbf122000 N | N/A H924000 |
N/A
|
| H961649-902A4 | N/A 12.5 in317.5 mm | N/A 24.5 in622.3 mm | N/A 6.875 in174.625 mm | N/A 12 in304.8 mm | N/A 5.1875 in131.763 mm | N/A 1240000 lbf5500000 N | N/A 184000 lbf819000 N | N/A H961600 |
N/A
|
| H961649 / H961610D | N/A 12.5 in317.5 mm | N/A 24.5 in622.3 mm | N/A 6.875 in174.625 mm | N/A 12 in304.8 mm | N/A 5.1875 in131.763 mm | N/A 1240000 lbf5500000 N | N/A 184000 lbf819000 N | N/A H961600 |
N/A
|
| H969249-902A1 | N/A 16 in406.4 mm | N/A 30 in762 mm | N/A 8.75 in222.25 mm | N/A 14.4999 in368.297 mm | N/A 6.3750 in161.925 mm | N/A 1640000 lbf7280000 N | N/A 244000 lbf1080000 N | N/A H969200 |
N/A
|
| HH221434-90014 | N/A 3.5 in88.9 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221447-90060 | N/A 3.9363 in99.982 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221432-90012 | N/A 3 7/16 in87.313 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221442-90045 | N/A 3.875 in98.425 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449A / HH221410D | N/A 4 in101.6 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449XX / HH221410D | N/A 4 in101.6 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 248000 lbf1100000 N | N/A 36900 lbf164000 N | N/A HH221400 |
N/A
|
| HH221430-90010 | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449-902A7 | N/A 4 in101.6 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221431 / HH221410D | N/A 3.125 in79.375 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221440-90017 | N/A 3.75 in95.25 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|