Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HH221438 / HH221410D | N/A 3.625 in92.075 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221432 / HH221410DC | N/A 3 7/16 in87.313 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449 / HH221410DC | N/A 4 in101.6 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH224349-90068 | N/A 4.5266 in114.976 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224334 / HH224310CD | N/A 3.9360 in99.974 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224340-90073 | N/A 4.25 in107.95 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224346-90080 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224332-90068 | N/A 3.875 in98.425 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224335V / HH224310CD | N/A 4 in101.6 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 315000 lbf1400000 N | N/A 47000 lbf209000 N | N/A HH224300 |
N/A
|
| HH224346V / HH224310CD | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 315000 lbf1400000 N | N/A 47000 lbf209000 N | N/A HH224300 |
N/A
|
| HH224335-99406 | N/A 4 in101.6 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH234048V / HH234011CD | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 566000 lbf2520000 N | N/A 84300 lbf375000 N | N/A HH234000 |
N/A
|
| HH234031-90210 | N/A 5.5 in139.7 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234032-90046 | N/A 5.5 in139.7 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234048-90204 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234049-90038 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 478000 lbf2130000 N | N/A 71100 lbf316000 N | N/A HH234000 |
N/A
|
| HH234040 / HH234011CD | N/A 5.75 in146.05 mm | N/A 12.125 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH249949-902A2 | N/A 9.75 in247.65 mm | N/A 16 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949V / HH249910CD | N/A 9.75 in247.65 mm | N/A 16 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949H / HH249910CD | N/A 9.75 in247.65 mm | N/A 16 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 965000 lbf4290000 N | N/A 144000 lbf639000 N | N/A HH249900 |
N/A
|
| HH258248-902A2 | N/A 11.81 in299.974 mm | N/A 19.5 in495.3 mm | N/A 9.75 in247.65 mm | N/A 11.8749 in301.622 mm | N/A 5.5625 in141.288 mm | N/A 1120000 lbf5000000 N | N/A 167000 lbf744000 N | N/A HH258200 |
N/A
|
| HH924349-90010 | N/A 4.375 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349 / HH924310DC | N/A 4.375 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH949549-90019 | N/A 9 in228.6 mm | N/A 19.25 in488.95 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549 / HH949510DC | N/A 9 in228.6 mm | N/A 19.25 in488.95 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|