Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HM231148 / HM231116D N/A 5.875 in149.225 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231140-90017 N/A 5.75 in146.05 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231132 / HM231116D N/A 5.5 in139.7 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231136 / HM231116D N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231148 / HM231116DC N/A 5.875 in149.225 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231149 / HM231116DC N/A 5.875 in149.225 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231136 / HM231116DC N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231132 / HM231116DC N/A 5.5 in139.7 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231140 / HM231116DC N/A 5.75 in146.05 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM237532-90150 N/A 6.312 in160.325 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237534 / HM237510CD N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.6875 in68.263 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
HM237545WA / HM237510CD N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237536-90080 N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-90135 N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237545-90143 N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237547 / HM237510CD N/A 7.0866 in180 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.6875 in68.263 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
HM237537 / HM237510CD N/A 6.4951 in164.976 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.6772 in68.001 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
HM237542-902A3 N/A 6.875 in174.625 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237542H / HM237510CD N/A 6.875 in174.625 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237540 / HM237510CD N/A 6.75 in171.45 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237545WA / HM237511XD N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237545-90136 N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237536 / HM237511XD N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237540 / HM237511XD N/A 6.75 in171.45 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237532 / HM237511XD N/A 6.312 in160.325 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
Unit of Measure
« 66 67 68 69 70 »